(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Wide-Mouth Bottle with Internal Lid 100mL (Box Sale) 100 Pcs

Wide-Mouth Bottle with Internal Lid 100mL (Box Sale) 100 Pcs

Standard Unit Price:
SGD 94.60
Days to Ship :
8 Day(s)

【Product Specifications】
・Capacity: 100mL (box sale)
・Mouth inner diameter x body diameter x total height (mm): φ32.5 x φ50 x 80.5
・Quantity: 100 pieces
・Material: Body, external lid/HDPE (high density polyethylene), Internal lid/LDPE (low density polyethylene)
・With inside plug
・*Doesn't have tick marks.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 94.60

Part Number : 1-4658-63
Days to Ship 8 Day(s)
Standard Unit Price SGD 94.60

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)