(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Nipper (Hardened, Made in Switzerland) Large Semi-Flush Taper

Nipper (Hardened, Made in Switzerland) Large Semi-Flush Taper

Standard Unit Price:
SGD 131.20
Days to Ship :
8 Day(s)

【Product Specifications】
・Model number: E5350
・Head size (total length/blade length) (mm): Large (125/12.5)
・Blade tip type: Semi-flush
・Cutting width (mm) *: 0.3 - 1.6
・Head type: Taper
・Material: Hardened alloy
・Rockwell hardness (HRC): 63 - 65
・Application: Cutting both soft wire, hard wire

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 131.20

Part Number : 1-3477-14
Days to Ship 8 Day(s)
Standard Unit Price SGD 131.20

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)