(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Kimwipes 04470 Dispenser For S-200

Kimwipes 04470 Dispenser For S-200

Standard Unit Price:
SGD 93.20
Days to Ship :
8 Day(s)

【Product Specifications】
・Model number: 04470
・Product name: Dispenser for S-200
・Quantity: Dispenser material for S-200 PVC (vinyl chloride resin)
・Size: 136 x 97.5 x 126mm
・Adaptive wipe: Kimwipes S-200, S-200 mini
・Accessories: Double-sided tape x 4 sheets, Magnet x 5 sheets,

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 93.20

Part Number : 6-6689-11
Days to Ship 8 Day(s)
Standard Unit Price SGD 93.20

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)