(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Scale 2m

Scale 2m

【Product Specifications】
・Model number: 2m (stain with red numbers JIS)
・Size (mm): 2065 x 40 x 2.0
・Scale: Upper/1mm pitch (15cm - 1m), up to 10cm 0.5mm pitch other 1mm pitch (from 1.5m), Lower/0.5mm pitch (15cm - 1m), 1mm pitch (from 1.5m)
・With inch conversion table (back) (15cm - 1m only)
・JIS standard product (first grade)

PDF

Part Number

Configured Part Number is shown.

3-7359-06

 
Part Number
3-7359-06
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 239.80

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)