(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Scale 1.5m

Scale 1.5m

【Product Specifications】
・Model number: 1.5m (stain with red numbers JIS)
・Size (mm): 1565 x 40 x 2.0
・Scale: Upper/1mm pitch (15cm - 1m), up to 10cm 0.5mm pitch other 1mm pitch (from 1.5m), Lower/0.5mm pitch (15cm - 1m), 1mm pitch (from 1.5m)
・With inch conversion table (back) (15cm - 1m only)
・JIS standard product (first grade)

PDF

Part Number

Configured Part Number is shown.

3-7359-05

 
Part Number
3-7359-05
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 181.00

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Measuring Range(mm) 0-1500 Scale gradation of the lower level(mm) 1 Scale gradation of the upper level(mm) 0.5
JIS JIS1 Grade Calibration Certificate No Product type Measuring instrument body
Details Others are 1 mm pitch, lower: 1 mm pitch Part Number 1.5m Size (mm) 1565×40×2.0
Scale Upper: 0.5 mm pitch up to 10 cm

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)