(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Safety Protection Equipment Store Box For Protection Gloves (Long) Blue

Safety Protection Equipment Store Box For Protection Gloves (Long) Blue

Standard Unit Price:
SGD 105.10
Days to Ship :
10 Day(s)

【Product Specifications】
・Model number: MIDI-11
・Application: for protection gloves (long)
・Color: Blue
・Size: (External dimension) 236 x 225 x 125mm, (inner dimension) 230 x 218 x 118mm
・Material: ABS resin

Basic Specifications

  • Size(mm)
    (Outer dimensions) 236 × 225 × 125 , (inner dimensions) 230 × 218 × 118 
  • Color
    Blue
  • Material
    ABS resin
  • Applications
    For protective gloves (Long)
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 Day(s)
SGD 105.10

Part Number : 3-7121-11
Days to Ship 10 Day(s)
Standard Unit Price SGD 105.10

Specificationtitle

  • Size(mm)
    (Outer dimensions) 236 × 225 × 125 , (inner dimensions) 230 × 218 × 118 
  • Color
    Blue
  • Material
    ABS resin
  • Applications
    For protective gloves (Long)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)