(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Hot Plate 300℃ 150 x 150mm

Hot Plate 300℃ 150 x 150mm

Standard Unit Price:
SGD 2,085.10
Days to Ship :
10 Day(s)

【Product Specifications】
・Model number: PA3015
・Highest temperature (℃): 300
・Specification: -
・Plate size (mm): 150 x 150
・Main unit size (mm): 204 x 370 x 48
・Power voltage/electric capacity: AC100V/1200W
・Weight (kg): 2.2
・Sensor: K class thermocouple
・Top board material: Aluminum alloy (anodic oxide processing)
・Power cord length: 1m (tip R3.5 crimp terminal)
・Sensor cord length: 1.5m (tip R3.5 crimp terminal)
・*Plate dimensions, Heater capacity, Surface treatment, Screw hole processing, Other custom-made processes are available. Contact us for any questions.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 Day(s)
SGD 2,085.10

Part Number : 3-7074-09
Days to Ship 10 Day(s)
Standard Unit Price SGD 2,085.10

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)