(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Dry Block Bath 1 Block Bridge

Dry Block Bath 1 Block Bridge

Standard Unit Price:
SGD 963.60
Days to Ship :
8 Day(s)

【Product Specifications】
・Model number: HB120-S
・Specification: 1 Block bridge
・Temperature adjustment range: Room temperature - 120℃
・Temperature control accuracy: +/- 0.5℃
・Temperature uniformity: +/- 0.5℃
・Heating speed (Max): 5.5℃/min
・Timer: 1 minute - 99 hours 59 minutes
・Display: LED
・Safety mechanism Excessive temperature rise prevention (140℃)
・Power supply: 100VAC 50/60Hz
・Power consumption: 160W
・Size: 175 x 290 x 85mm
・Weight: 3kg
・Accessories: Aluminum block (18900253)

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 963.60

Part Number : 3-7041-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 963.60

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)