Foldable simple clean booth (front panel) CB series

Brand :
AS ONE
Caution
- Product image is for representation and may differ from actual product.
- Please check product catalog information and part number below before placing order.
Product Description
【Product Specifications】
・Model number: CB700
・Specification: with 1 fan units
・Size (mm) *: 700 x 500 x 550 (700)
・Material: Frame/aluminum, Sheet cover/soft PVC (vinyl chloride resin), Window/hard PVC (vinyl chloride resin)
・Blow-off wind volume: Approximately 1m3/min
・Blow-off wind speed: About 0.5m/s
・Dust collection effect: 99.97% or more (0.3μm particle)
・HEPA filter size: 200 x 200 x 50mm
・Power supply: AC100V 50/60Hz 36/38W (per 1 unit of fan unit)
・Power cord length: 1.8m (2P plug)
・Folding size: 700 x 75 x 550mm (frame only)
・*() is height including unit.