(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
New Lab Bench (White Color) 900 x 450 x 850 Standard

New Lab Bench (White Color) 900 x 450 x 850 Standard

Standard Unit Price:
SGD 614.10
Days to Ship :
8 Day(s)

【Product Specifications】
・Model number: B type - HW
・Size (mm): 900 x 450 x 850
・Type: Standard
・Material: Top plate/wooden plywood soft edges Processing (surface antibacterial decorative board) Strut/melamine baking 25mm square steel
・Top plate withstand load: Approximately 20kg (equal load)
・Caster: φ65mm made of urethane (with stopper 2 pieces)
・Shelf spacing: 645mm
・Weight: 15kg
・Accessories: 3-receptacles outlet tap (2P, code length of 3m)

Basic Specifications

  • Size(mm)
    900×450×850
  • Type
    Standard
  • Caster
    ø65 mm, made of urethane (with 2 brakes)
  • Materials
    Top panel: soft edge processed wood composite board (surface antimicrobial cosmetic board), Strut: 25‑mm squared steel with baked melamine coating
  • Weight
    15 kg
  • Spacing Between Shelves
    645mm
  • Standard Assembly Time
    20 minutes
  • Product Detail Type
    Standard
  • Top Panel Tolerance Load
    Approx. 20 kg (uniform load)
  • Accessory
    3 plug socket outlet (2P / cord length 3 m)
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 614.10

Part Number : 3-6782-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 614.10

Specificationtitle

  • Size(mm)
    900×450×850
  • Type
    Standard
  • Caster
    ø65 mm, made of urethane (with 2 brakes)
  • Materials
    Top panel: soft edge processed wood composite board (surface antimicrobial cosmetic board), Strut: 25‑mm squared steel with baked melamine coating
  • Weight
    15 kg
  • Spacing Between Shelves
    645mm
  • Standard Assembly Time
    20 minutes
  • Product Detail Type
    Standard
  • Top Panel Tolerance Load
    Approx. 20 kg (uniform load)
  • Accessory
    3 plug socket outlet (2P / cord length 3 m)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)