(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Chemical Tray Unit (Ut-Lab.) Additional Shelf Board

Chemical Tray Unit (Ut-Lab.) Additional Shelf Board

Standard Unit Price:
SGD 82.50
Days to Ship :
8 Day(s)

【Product Specifications】
・Model number: Additional shelf board
・Size (mm): 364.4 x 400 x 20
・Door: -
・Material: Steel (SPCC)
・Exterior: Melamine resin baking coating
・Door: Single door, with cylinder key (2 way out, with spare key 1 volume/unit)
・Caster: φ50mm front side with 2 wheels stopper
・Movable shelf board: with 1 sheet (movable area/Height of 172.5mm from the bottom pitch of 50mm increments)

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 82.50

Part Number : 3-6772-11
Days to Ship 8 Day(s)
Standard Unit Price SGD 82.50

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)