(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Chemical Tray Unit (Ut-Lab.) 400 x 450 x 652 Left Door

Chemical Tray Unit (Ut-Lab.) 400 x 450 x 652 Left Door

Standard Unit Price:
SGD 1,189.00
Days to Ship :
8 Day(s)

Steel chemical tray unit.
The exterior is finished with a melamine resin baked coating.
2 types of door are available, right door type and left door type.

Basic Specifications

  • Size(mm)
    400×450×652
  • Type
    Left door
  • Movable shelf board
    With 1 sheet (range of motion: pitch in 50 mm increments from a height of 172.5 mm from the bottom)
  • Exteriors
    Melamine resin baked coating
  • Part number
    SPBT-UTCL
  • Caster
    ø50 mm, with brakes for the 2 wheels on the front side
  • Material
    Steel (S​P​C​C​)
  • Door
    Single door with cylinder lock (removable in 2 ways, with 1 spare key per unit)
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 1,189.00

Part Number : 3-6772-01
Days to Ship 8 Day(s)
Standard Unit Price SGD 1,189.00

Specificationtitle

  • Size(mm)
    400×450×652
  • Type
    Left door
  • Movable shelf board
    With 1 sheet (range of motion: pitch in 50 mm increments from a height of 172.5 mm from the bottom)
  • Exteriors
    Melamine resin baked coating
  • Part number
    SPBT-UTCL
  • Caster
    ø50 mm, with brakes for the 2 wheels on the front side
  • Material
    Steel (S​P​C​C​)
  • Door
    Single door with cylinder lock (removable in 2 ways, with 1 spare key per unit)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)