(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Quartz Test Tube 30mL

Quartz Test Tube 30mL

Standard Unit Price:
SGD 89.20
Days to Ship :
8 Day(s)

【Product Specifications】
・Model number: SJT-30
・Capacity (mL): 30
・Body diameter x total length (mm): φ20 x 165
・Material: Quartz glass
・Straight mouth type

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 89.20

Part Number : 3-6715-06
Days to Ship 8 Day(s)
Standard Unit Price SGD 89.20

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)