(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Select Lab (W450 Single Door) 450 x 450 x 1050

Select Lab (W450 Single Door) 450 x 450 x 1050

Standard Unit Price:
SGD 914.00
Days to Ship :
8 Day(s)

【Product Specifications】
・Model number: LOS-45 left open
・Size (mm): 450 x 450 x 1050
・Effective internal dimensions: 415 x 418 x 1000mm
・Accessories: Shelf board 2 boards
・Common features: According to installation location, you can choose right open specification or left open specification. , Capable to connect horizontally with Select lab unit series.
・With material display): Body/steel (chemical resistance resin powder coating)
・Door opening port: 180°
・With key (with opening and closing display)

Basic Specifications

  • Effective inside dimensions(mm)
    415×418×1000
  • Size(mm)
    450×450×1050
  • Specifications
    With key (with open/close display)
  • Part number
    LOS-45 left-open
  • Material
    Steel (chemical resistant resin powder coating)
  • Accessory
    2 shelf boards, horizontal connection metal fittings, vertical connection metal fittings, wall mounting L-shaped metal fittings
  • Door Opening
    180°
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 914.00

Part Number : 3-6670-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 914.00

Specificationtitle

  • Effective inside dimensions(mm)
    415×418×1000
  • Size(mm)
    450×450×1050
  • Specifications
    With key (with open/close display)
  • Part number
    LOS-45 left-open
  • Material
    Steel (chemical resistant resin powder coating)
  • Accessory
    2 shelf boards, horizontal connection metal fittings, vertical connection metal fittings, wall mounting L-shaped metal fittings
  • Door Opening
    180°

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)