(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Resistance Thermometer (Sheath Type, fluoropolymer Coated) 150mm

Resistance Thermometer (Sheath Type, fluoropolymer Coated) 150mm

Standard Unit Price:
SGD 312.90
Days to Ship :
8 Day(s)

【Product Specifications】
・Model number: DS-4010-150
・Sheath outer diameter: φ5.0mm
・Sheath length (mm): 150
・Temperature range (℃): -50 to +250
・Element: Platinum resistance thermometer (Pt100) class B three-wire system
・Material: Sheath/stainless steel (SUS304) PFA (fluorine resin) coating, Lead wire coating material/fluoropolymer(fluorine resin)
・Lead wire length: 2m
・Lead wire terminal part: M4Y terminal

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 312.90

Part Number : 3-6510-03
Days to Ship 8 Day(s)
Standard Unit Price SGD 312.90

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)