(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Mobile Cart (Rectangular Column Type) 3 Sages 690 x 435 x 900

Mobile Cart (Rectangular Column Type) 3 Sages 690 x 435 x 900

Standard Unit Price:
SGD 448.90
Days to Ship :
8 Day(s)

【Product Specifications】
・Model number: MC41
・Number of stages: 3 stages
・Size (mm): 690 x 435 x 900
・Weight (kg): 8.1
・Material: Baking tray, shelf board/PP (polypropylene), Strut/ABS resin
・Shelf board effective size: 510 x 410mm
・Shelf board spacing: 295mm
・Caster: φ75mm made of elastomer (two wheels, 2 wheels with stoppers)
・Withstand load: 50kg/stage
・Assembling type

Basic Specifications

  • Size(mm)
    690×435×900
  • Depth(mm)
    435
  • Height(mm)
    900
  • Caster
    ø75 mm, made of elastomer (twin-wheel, with brakes for 2 wheels)
  • Materials
    Top plate and shelf board: PP (polypropylene), strut: ABS resin
  • Shelf Spacing
    295mm
  • Effective Size of Shelf Board
    510×410mm
  • Note
    Assembly type
  • Product Detail Type
    3 tiers 690 × 435 × 900
  • Breadth(mm)
    675
  • Maximum load capacity(kg/unit)
    150
  • Weight(kg)
    8.1
  • Load Resistance
    50 kg/tier
  • Number of Steps
    3 tiers
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 448.90

Part Number : 3-6498-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 448.90

Specificationtitle

  • Size(mm)
    690×435×900
  • Depth(mm)
    435
  • Height(mm)
    900
  • Caster
    ø75 mm, made of elastomer (twin-wheel, with brakes for 2 wheels)
  • Materials
    Top plate and shelf board: PP (polypropylene), strut: ABS resin
  • Shelf Spacing
    295mm
  • Effective Size of Shelf Board
    510×410mm
  • Note
    Assembly type
  • Product Detail Type
    3 tiers 690 × 435 × 900
  • Breadth(mm)
    675
  • Maximum load capacity(kg/unit)
    150
  • Weight(kg)
    8.1
  • Load Resistance
    50 kg/tier
  • Number of Steps
    3 tiers

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)