(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Mobile Storage Cart 2 Stages 610 x 370 x 897 (Including Drawer, Guard Frame, Handle)

Mobile Storage Cart 2 Stages 610 x 370 x 897 (Including Drawer, Guard Frame, Handle)

Standard Unit Price:
SGD 376.20
Days to Ship :
8 Day(s)

【Product Specifications】
・Model number: MSO11K
・Number of stages: 2 stages
・Drawer/guard frame: Yes/yes
・Size (mm): 610 x 370 x 897
・Shelf board spacing (mm) ((upper stage/lower stage): 445
・Weight (kg): 6.2
・Material: Baking tray, shelf board/PP (polypropylene), Strut/ABS resin
・Shelf board effective size: 444 x 325mm
・Internal dimensions of drawers: 395 x 220 x 89mm
・Caster: φ75mm made of elastomer (two wheels, 2 wheels with stoppers)
・Withstand load: 50kg/stage
・Assembling type

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 376.20

Part Number : 3-6497-08
Days to Ship 8 Day(s)
Standard Unit Price SGD 376.20

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)