(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Mobile Storage Cart (Guard Frame, with Handle) 2 Stages 705 x 447 x 887

Mobile Storage Cart (Guard Frame, with Handle) 2 Stages 705 x 447 x 887

Standard Unit Price:
SGD 402.00
Days to Ship :
8 Day(s)

【Product Specifications】
・Model number: MSO21G
・Number of stages: 2 stages
・Size (mm): 705 x 447 x 887
・Weight (kg): 6.66
・Material: Baking tray, shelf board/PP (polypropylene), Strut/ABS resin
・Shelf board effective size: 552 x 403mm
・Shelf board spacing: 525mm
・Caster: φ75mm made of elastomer (two wheels, 2 wheels with stoppers)
・Withstand load: 50kg/stage
・Assembling type

Basic Specifications

  • Size(mm)
    705×447×887
  • Caster
    ø75 mm, made of elastomer (twin-wheel, with brakes for 2 wheels)
  • Materials
    Top plate and shelf board: PP (polypropylene), strut: ABS resin
  • Shelf Spacing
    525mm
  • Effective Size of Shelf Board
    552×403mm
  • Note
    Assembly type
  • Product Detail Type
    2 stages 705 × 447 × 887
  • Weight(kg)
    6.66
  • Load Resistance
    50 kg/tier
  • Number of Steps
    2 tiers
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 402.00

Part Number : 3-6496-03
Days to Ship 8 Day(s)
Standard Unit Price SGD 402.00

Specificationtitle

  • Size(mm)
    705×447×887
  • Caster
    ø75 mm, made of elastomer (twin-wheel, with brakes for 2 wheels)
  • Materials
    Top plate and shelf board: PP (polypropylene), strut: ABS resin
  • Shelf Spacing
    525mm
  • Effective Size of Shelf Board
    552×403mm
  • Note
    Assembly type
  • Product Detail Type
    2 stages 705 × 447 × 887
  • Weight(kg)
    6.66
  • Load Resistance
    50 kg/tier
  • Number of Steps
    2 tiers

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)