(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Mobile Easy Cart (Gray) 3 Sages 532 x 368 x 800

Mobile Easy Cart (Gray) 3 Sages 532 x 368 x 800

Standard Unit Price:
SGD 301.20
Days to Ship :
8 Day(s)

【Product Specifications】
・Model number: ME11B
・Number of stages: 3 stages
・Size (mm): 532 x 368 x 800
・Weight (kg): 6
・Common specification: Material: Baking tray, shelf board/PP (polypropylene), Strut/ABS resin, Shelf board effective size: 320 x 440mm, Shelf board spacing: 260mm, Caster: φ75mm made of elastomer (two wheels, 2 wheels with stoppers), withstand load: 50kg/stage, Assembling type

Basic Specifications

  • Size(mm)
    532×368×800
  • Depth(mm)
    368
  • Height(mm)
    810
  • Caster
    ø75 mm, made of elastomer (twin-wheel, with brakes for 2 wheels)
  • Materials
    Top plate and shelf board: PP (polypropylene), strut: ABS resin
  • Shelf Spacing
    260mm
  • Effective Size of Shelf Board
    278×443mm
  • Note
    Assembly type
  • Product Detail Type
    3 tiers 532 × 368 × 800
  • Breadth(mm)
    532
  • Maximum load capacity(kg/unit)
    150
  • Weight(kg)
    6
  • Load Resistance
    50 kg/tier
  • Number of Steps
    3 tiers
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 301.20

Part Number : 3-6495-03
Days to Ship 8 Day(s)
Standard Unit Price SGD 301.20

Specificationtitle

  • Size(mm)
    532×368×800
  • Depth(mm)
    368
  • Height(mm)
    810
  • Caster
    ø75 mm, made of elastomer (twin-wheel, with brakes for 2 wheels)
  • Materials
    Top plate and shelf board: PP (polypropylene), strut: ABS resin
  • Shelf Spacing
    260mm
  • Effective Size of Shelf Board
    278×443mm
  • Note
    Assembly type
  • Product Detail Type
    3 tiers 532 × 368 × 800
  • Breadth(mm)
    532
  • Maximum load capacity(kg/unit)
    150
  • Weight(kg)
    6
  • Load Resistance
    50 kg/tier
  • Number of Steps
    3 tiers

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)