(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Vial Bottle for Microwave Synthesizer Round 10 - 20mL

Vial Bottle for Microwave Synthesizer Round 10 - 20mL

Standard Unit Price:
SGD 1,458.20
Days to Ship :
10 Day(s)

【Product Specifications】
・Model number: 89079-402
・Specification: Round
・Capacity (mL): 10 - 20
・Outer diameter x height (mm): φ28 x 83
・Quantity: 1 box (containing 50 pcs)
・Material: Body/borosilicate glass, Flip cap/aluminum, silicon (surface/PTFE)
・Cap size: φ20mm
・Pressure resistance: 2MPa

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 Day(s)
SGD 1,458.20

Part Number : 3-6358-03
Days to Ship 10 Day(s)
Standard Unit Price SGD 1,458.20

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)