(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Folding Cooler Box with Vacuum Insulation Material 30L

Folding Cooler Box with Vacuum Insulation Material 30L

Standard Unit Price:
SGD 749.00
Days to Ship :
21 Day(s)

【Product Specifications】
・Capacity (L): 30
・Outer dimension (mm): 390 x 500 x 270
・Inner dimension (mm): 330 x 440 x 210
・Weight (about kg): 2.5
・Material: Body exterior, interior fabric/polyester/ABS resin, Insulation/urethane foam (high insulation specification), vacuum insulation material

Basic Specifications

  • Material details
    Main body exterior/interior material / polyester/ABS resin, heat insulating material / urethane foam (high heat insulating specification) / vacuum heat insulating material
  • Outer dimensions(mm)
    390×500×270
  • Weight(kg)
    2.5
  • Inner dimensions(mm)
    330×440×210
  • Product Detail Type
    30 L with vacuum heat insulating material
  • Capacity (mL)
    30000
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
21 Day(s)
SGD 749.00

Part Number : 3-6273-03
Days to Ship 21 Day(s)
Standard Unit Price SGD 749.00

Specificationtitle

  • Material details
    Main body exterior/interior material / polyester/ABS resin, heat insulating material / urethane foam (high heat insulating specification) / vacuum heat insulating material
  • Outer dimensions(mm)
    390×500×270
  • Weight(kg)
    2.5
  • Inner dimensions(mm)
    330×440×210
  • Product Detail Type
    30 L with vacuum heat insulating material
  • Capacity (mL)
    30000

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)