(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Electrostatic Countermeasure Tape Dispenser 76mm Width

Electrostatic Countermeasure Tape Dispenser 76mm Width

Standard Unit Price:
SGD 408.60
Days to Ship :
10 Day(s)

【Product Specifications】
・Model number: 424-843
・Roll width (mm): 76
・Material: Steel

Basic Specifications

  • Roll Width(mm)
    76
  • Part Number
    424-843
  • Surface resistance value
    < 10⁹Ω
  • Materials
    Steel
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
10 Day(s)
SGD 408.60

Part Number : 3-6193-03
Days to Ship 10 Day(s)
Standard Unit Price SGD 408.60

Specificationtitle

  • Roll Width(mm)
    76
  • Part Number
    424-843
  • Surface resistance value
    < 10⁹Ω
  • Materials
    Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)