(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
PIG(R) Capsule Neutralization Mat For Basic Liquid (Cream)

PIG(R) Capsule Neutralization Mat For Basic Liquid (Cream)

Standard Unit Price:
SGD 468.10
Days to Ship :
16 Day(s)

【Product Specifications】
・Model number: MAT353
・Specification: Basic liquid only (cream color)
・Absorption amount: 94.6mL/sheet
・Material: PP (polypropylene), polymer, citric acid, thymol blue
・Size: 280 x 300mm
・Thickness: 3mm
・Quantity: 1 box (25 sheets)

Basic Specifications

  • Absorption
    94.6 mL/sheet
  • Specifications
    For basic liquids only (Cream)
  • Part Number
    MAT353
  • Size
    280×300mm
  • Quantity
    1 box (25 pcs. included)
  • Product Detail Type
    For basic liquids only (Cream)
  • Thickness
    3mm
  • Material
    PP (polypropylene), polymer, citric acid, thymol blue
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s)
SGD 468.10

Part Number : 3-5956-02
Days to Ship 16 Day(s)
Standard Unit Price SGD 468.10

Specificationtitle

  • Absorption
    94.6 mL/sheet
  • Specifications
    For basic liquids only (Cream)
  • Part Number
    MAT353
  • Size
    280×300mm
  • Quantity
    1 box (25 pcs. included)
  • Product Detail Type
    For basic liquids only (Cream)
  • Thickness
    3mm
  • Material
    PP (polypropylene), polymer, citric acid, thymol blue

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)