(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Medium Temperature Sensor Sleeve Type S810PT-52 for Precision Digital Standard Thermometer

【Product Specifications】
・Model number: S810PT-52
・Specification: Medium temperature sensor, sleeve type
・Accuracy: +/- 0.1℃
・Material: Temperature sensing element/Stainless Steel (SUS316), Grip/Stainless Steel (SUS304), Lead/silicon
・Size: φ3.2 x 250 + φ8 x 40mm

PDF

Part Number

Configured Part Number is shown.

3-5914-15

 
Part Number
3-5914-15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 814.20

1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Specifications Medium temperature sensor/sleeve type Manufacturer Model Number S810PT-52 Size Sensing part/⌀3.2 × 250, Grip/⌀8 × 40 mm, Cord/approx. 1.5 m
Accuracy ±0.1°C *Overall accuracy when connected to indicator is ±0.16°C Product detail type Medium temperature sensor sleeve type Code number 8012-52
Measurement Range 0 to 200°C Material Temperature sensing part/SUS316, Grip/SUS304, Lead/Silicon

Please check the type/dimensions/specifications of the part 3-5914-15 in the Medium Temperature Sensor Sleeve Type S810PT-52 for Precision Digital Standard Thermometer series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)