(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Chemical Storehouse 950 x 450 x 880

Chemical Storehouse 950 x 450 x 880

Standard Unit Price:
SGD 2,253.80
Days to Ship :
8 Day(s)

【Product Specifications】
・Model number: 33DR・OW
・Outer dimension (mm): 950 x 450 x 880
・Inner dimension (mm): 927 x 380 x 788
・Weight (kg): 38
・Material: Steel (powder coating)
・Shelf board load capacity: 40kg/sheet
・Shelf board up or down free move set (shelf rest interval of 30mm pitch)
・Accessories: Shelf board x 2, Floor fixed fittings
・*A stop bar is not included.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 2,253.80

Part Number : 3-5309-22
Days to Ship 8 Day(s)
Standard Unit Price SGD 2,253.80

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)