(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Large Stage x Axis 223mm

Large Stage x Axis 223mm

Standard Unit Price:
SGD 1,414.70
Days to Ship :
31 Day(s)

【Product Specifications】
・Model number: XA-300L
・Movement direction: X
・Movement amount (mm): 223
・Load capacity (kgf): 5 (49N)
・Material: Aluminum, brass, steel (Anodic oxide coating, chrome plating)
・Stage side: 65 x 110mm
・Weight: 3.5kg

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
31 Day(s)
SGD 1,414.70

Part Number : 3-5136-02
Days to Ship 31 Day(s)
Standard Unit Price SGD 1,414.70

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)