(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Holder For Triangular Prism And Cubic Prism

Holder For Triangular Prism And Cubic Prism

【Product Specifications】
・Model number: PRH-30
・Applicable element: Square/cube type prism
・Applicable element size (mm) Maximum 20
・Weight (g): 90
・Material: Aluminum (surface anodic oxide processing)
・Fixing method: Slide
・With stainless steel pole (φ12 x 60mm)

PDF

Part Number

Configured Part Number is shown.

3-5129-12

 
Part Number
3-5129-12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 223.10

1 Piece(s) 31 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3-5129-12 in the Holder For Triangular Prism And Cubic Prism series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)