(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Hook And Loop Fastener with Adhesive MAGICLOBOND(R) Black A Side (Male)

Hook And Loop Fastener with Adhesive MAGICLOBOND(R) Black A Side (Male)

Standard Unit Price:
SGD 40.88
Days to Ship :
8 Day(s)

【Product Specifications】
・Model number: 1K5UCBK255
・Color: Black
・Specification: A surface (male)
・Size: 25mm x 5m
・Thickness: Approx 2mm
・Material: Fastener/nylon, Adhesive/rubber resin
・Fastener engaging forces: Peeling strength/1.03N/cm2, Tensile shear strength/8.5N/cm2
・Adhesive allowable temperature limit: 60℃
・*Avoid adhering to those including plasticizer such as soft vinyl chloride.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 40.88

Part Number : 3-5123-02
Days to Ship 8 Day(s)
Standard Unit Price SGD 40.88

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)