Titanium Immersion Heater 185mm 500W

Brand :
AS ONE
Caution
- Product image is for representation and may differ from actual product.
- Please check product catalog information and part number below before placing order.
Product Description
【Product Specifications】
・Model number: LYMAT105
・Body length (mm): 185
・Capacity: 500W
・Material: Heater unit/titanium, Hook/stainless steel (SUS304)
・Power supply: 100VAC 50/60Hz
・Power cord length: 2m (with plug)
・*It cannot be used for oil and flammable liquid, etc.
・*Please check the corrosiveness of the object to be heated prior to use.