(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Waste Liquid Collecting System 610mm

Waste Liquid Collecting System 610mm

Standard Unit Price:
SGD 1,079.40
Days to Ship :
8 Day(s)

【Product Specifications】
・Model number: EF-4-38GL-SYS
・Funnel (mm): φ110 x 140
・Total height (mm): 610
・Tank capacity: 4L
・Material: Body/HDPE (high density polyethylene), Packing/synthetic rubber
・Size: Base/φ320 x 65mm, Tank/φ163 (bottom) x φ230 (top) x 245mm

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 1,079.40

Part Number : 1-7285-04
Days to Ship 8 Day(s)
Standard Unit Price SGD 1,079.40

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)