Strong Adhesive Mat Sheet

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・The special adhesive on the surface prevents shoe sole dirt and dust from entering the room.
・Use the frame EA997RE-11B or -12B.
・Material-Polyethylene film
・Color-Blue
・60 layers (3.5mm thickness)
・Peel off serial numbered sheets one byone when stained.
・Dim. (mm)…600 x 900