(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Coolant Flare Nozzle EA991ES-64【2 Pieces Per Package】

Coolant Flare Nozzle EA991ES-64

【Product Specifications】
・Connection dia.…1/2
・Dim. (L x jaw W)…50.4 x 66.7mm

Part Number

Configured Part Number is shown.

EA991ES-64

Part Number
EA991ES-64
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 23.94

2 Pieces Per Package

1 Pack(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Nozzle Shape Flare straight Nozzle type Nozzle Quantity 2 pcs.
Connection diameter 1/2” Size (Total length x mouth width) 50.4×66.7mm

Please check the type/dimensions/specifications of the part EA991ES-64 in the Coolant Flare Nozzle EA991ES-64 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)