(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • [IMPORTANT NOTICE] To improve customer order experience, we would like to inform you that our E-payment vendor will be changed with effect from 23rd-Oct-2023. Pls. click here for details.
Load-Binding Strap (Black) EA982BA-52

Load-Binding Strap (Black) EA982BA-52

Standard Unit Price:
SGD 7.91
Days to Ship :
4 Day(s) or more

【Product Specifications】
・For binding or securing loads
・Working load-50kg
・Belt width-25mm (polyester)
・Length…2m
・Color…Black

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
SGD 7.91

Part Number : EA982BA-52
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 7.91

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)