(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Wire Sling EA981WC-13

Wire Sling EA981WC-13

Standard Unit Price:
SGD 42.80
Days to Ship :
4 Day(s) or more

【Product Specifications】
・Since the length of wire sling can be identified by color, confirmation of length or inventory control can be performed efficiently.
・Length…2.0m
・Rope dia.…9mmBreaking load39.9kN
・Weight…0.86kg

Basic Specifications

  • Overall Length(m)
    2.0m
  • Product Detail Type
    9 mm Wire Sling
  • Rope diameter
    9mm
  • Breaking load
    4.07 t
  • Weight
    0.86 kg
  • Color
    Colorless
  • Quantity
    1 pc.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
SGD 42.80

Part Number : EA981WC-13
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 42.80

Specificationtitle

  • Overall Length(m)
    2.0m
  • Product Detail Type
    9 mm Wire Sling
  • Rope diameter
    9mm
  • Breaking load
    4.07 t
  • Weight
    0.86 kg
  • Color
    Colorless
  • Quantity
    1 pc.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)