• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
[OD Green]Plastic Shelf EA976AL-34

[OD Green]Plastic Shelf EA976AL-34

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

【Product Specifications】
・The Product Must Be Assembled By User
・Material …Polypropylene
・Load Capacity …40kg(Per 1 Step)
・Assembling Is Possible Without Tools.
・When Not In Use, Possible To Store The Legs Behind The Shelf Board To Be Stored In A Small Space.
・Size (mm) …1200×450×1800
・Shelf Board …4 Sheets

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
5 Day(s) or more
-

Part Number : EA976AL-34
Days to Ship 5 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)