• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
Mirror Surface Shelf Board For Metal Rack EA976AJ-76

Mirror Surface Shelf Board For Metal Rack EA976AJ-76

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

【Product Specifications】
・Pole Dia. Dia 25mmLarge Dia. Caster For Metal Rack For
・Material …Synthetic resin Make-up Fiber Board 、Fixed Part :Polystyrene Resin
・Load Capacity …8kg
・Its Mirror Finishing Will Be A Perfect Item For Coordinating Your Interior To Provide A High-class Impression.
・Size …610×460×40(H)mm
・Weight …3.65kg

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : EA976AJ-76
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)