• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Sheet Frame EA970GA-2 (EA970GA-2)

Sheet Frame EA970GA-2 EA970GA-2

【Product Specifications】
・Material …Stainless (SUS304)
・Qty. Per Unit …1 pc
・Full length …1m
・The width …75mm
・Hanger Groove The width …15mm
・A Frame For Hanging Down Curtain Type Vinyl Sheet
・Perfect To Be Used For Partitioning The Back Entrance Which Would Enable Entrance/exist Without Opening The Sheet.
・Highly Effective For Energy Saving, Dust-proof, And Insect Repellence.
・Wall Addapted , Ceiling Addapted is possible.

Part Number

Configured Part Number is shown.

EA970GA-2

Part Number
EA970GA-2
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA970GA-2 in the Sheet Frame EA970GA-2 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)