• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Gap Closing Sheet for width of 40mm EA970FN-2 (EA970FN-2)

Gap Closing Sheet for width of 40mm EA970FN-2 EA970FN-2

【Product Specifications】
・Material-Tube:PE, Sheet:vinyl
・Seating size-200mmx2m
・Seat thickness-0.27mm
・Tube dia.-5mm
・Tube length-2m

Part Number

Configured Part Number is shown.

EA970FN-2

Part Number
EA970FN-2
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)