Resin on-Vehicle Case EA960AB-5

Resin on-Vehicle Case EA960AB-5

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

【Product Specifications】
・Material-Highly shock-resistant polyethylene
・Resistant to chemicals, oil, and salt water
・Rust-resistant stainless steel hinges and buckle
・With inner tray
・The box can be locked with a commercially available padlock.
・Dim. (mm)…1,330 x 635 x 515(H)
・Weight…22kg
・Compatible model…Mini-sized truck

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 Day(s) or more
-

Part Number : EA960AB-5
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)