On-Vehicle Floor Cabinet EA957-23

On-Vehicle Floor Cabinet EA957-23

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

【Product Specifications】
・Material-Body: steel, Top plate: plywood
・Dim.-Body: 500 x 1150 x 260(H)mmTop plate: 700 x 1150 x 12(thickness)mmDrawer inside dim.: 480 x 1150 x 165(H)mm
・With 5 partitions, movable (partition moving pitch: 47mm)
・Weight-39kg
・For rationalizing the luggage room of a wagon or a light van
・The wide drawer can store a large amount of tools, materials, and parts.
・The sturdy square pipes provide excellent durability.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : EA957-23
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)