[Steel] Tool Cabinet EA956A-16

[Steel] Tool Cabinet EA956A-16

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

【Product Specifications】
・Size-725(without handle)/895(with handle)(W)x390(D)x410(H)mm
・Upper space-695 x 340 x 65(H)mm
・Drawer -1, 2 steps:600x325x45(H)mm, 3 steps:600x325x105(H)mm
・Weight-35kg
・With 1 top mat and 4 drawer mats and 2 partition and 2 key
・In consideration of the operational ease and safety, a fixed-type large-sized handle was adopted which is easy to grab and less likely to pinch the hand.

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : EA956A-16
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)