• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 17:00 to 20:30 (SGT) 18/11/2018. We apologize for the inconvenience.

Suction Seaming Tool EA950XN-1

Suction Seaming Tool EA950XN-1

【Product Specifications】
・Dim.…340 x 130mm
・Pad dim.…Dia. 120mm x 2
・Self-weight…About 1.5kg
・Material…Aluminum, Steel
・Pad material…Special rubber
・Pad adjustable distance…Up to 55mm
・Use the divice to make distance smaller or larger between two panels as necessary.

Part Number

Configured Part Number is shown.

EA950XN-1

Part Number
EA950XN-1
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA950XN-1 in the Suction Seaming Tool EA950XN-1 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)