(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Suction Lifter EA950RA-115

Suction Lifter EA950RA-115

Standard Unit Price:
SGD 57.65
Days to Ship :
4 Day(s) or more

【Product Specifications】
・Material…Special rubber
・Carrying capacity…25kg or less
・Usable temperature range…Up to 70℃
・Pad dim.…Dia. 115mm
・Height…53mm
・Weight…113g
・Please suck by pressing the body straightly against target.
・If you raise the sucker tab, the body is away

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
SGD 57.65

Part Number : EA950RA-115
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 57.65

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)