(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Spacer Washer EA949RL-45

Spacer Washer EA949RL-45

【Product Specifications】
・Material-Steel (S45C)
・Hardness-HRC39 to 45
・A…10
・B…50
・C…17

Part Number

Configured Part Number is shown.

EA949RL-45

Part Number
EA949RL-45
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 38.31

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949RL-45 in the Spacer Washer EA949RL-45 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)