(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Spacer Washer EA949RL-39

Spacer Washer EA949RL-39

【Product Specifications】
・Material-Steel (S45C)
・Hardness-HRC39 to 45
・A…5
・B…40
・C…13

Part Number

Configured Part Number is shown.

EA949RL-39

Part Number
EA949RL-39
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 35.66

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

JAN code 4518340231139 Type Washer/washer Materials hardened steel
B Size 40mm C Size 13mm A Size 5mm
Details of materials Steel (S45C) Hardness HRC39 to 45 Compatible bolts M12

Please check the type/dimensions/specifications of the part EA949RL-39 in the Spacer Washer EA949RL-39 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)