• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Straight Pin EA949RJ-13

Straight Pin EA949RJ-13

【Product Specifications】
・Material-Steel (SK95)
・Hardness-HRC 55 to 60
・Positioning pin
・A…10
・B…30
・C…3
・E…6
・D…M3

Part Number

Configured Part Number is shown.

EA949RJ-13

Part Number
EA949RJ-13
Part NumberVolume DiscountDays to ShipRoHS
4 Day(s) or more 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA949RJ-13 in the Straight Pin EA949RJ-13 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)