[Quenched] Clamp Bolt EA948E-32

[Quenched] Clamp Bolt EA948E-32

【Product Specifications】
・Material-Steel (SCM435)
・Hardness-HRC33 to 39
・A…115
・C…95
・D…19
・G…M12 x 1.75

Part Number

Configured Part Number is shown.

EA948E-32

Part Number
EA948E-32
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948E-32 in the [Quenched] Clamp Bolt EA948E-32 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)