• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

[Quenched] Clamp Bolt EA948E-28

[Quenched] Clamp Bolt EA948E-28

【Product Specifications】
・Material-Steel (SCM435)
・Hardness-HRC33 to 39
・A…62
・C…47
・D…17
・G…M10 x 1.5

Part Number

Configured Part Number is shown.

EA948E-28

Part Number
EA948E-28
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948E-28 in the [Quenched] Clamp Bolt EA948E-28 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)