Stopper Bolt with Urethane EA948E-15

Stopper Bolt with Urethane EA948E-15

【Product Specifications】
・For work positioning and as a stopper
・Attached urethane pad absorbs the impact .
・Material-Body: SS400(nickel plating), Pad: polyurethane, Locknut: SS400(trivalent chromate)
・Dim. (mm)…M10 x 50

Part Number

Configured Part Number is shown.

EA948E-15

Part Number
EA948E-15
Part NumberVolume DiscountDays to Ship
4 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948E-15 in the Stopper Bolt with Urethane EA948E-15 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)