[Quenched] Hinge Bolt EA948DV-17

[Quenched] Hinge Bolt EA948DV-17

【Product Specifications】
・Material-S45C
・Process-Quenching, tempering, and blackening
・Dimension E tolerance: 0 to +0.2
・F…M12
・A…75
・C…25
・D…14
・E…12

Part Number

Configured Part Number is shown.

EA948DV-17

Part Number
EA948DV-17
Part NumberVolume DiscountDays to Ship
3 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA948DV-17 in the [Quenched] Hinge Bolt EA948DV-17 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)